(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A coating roll tap suitable for threading steel and nonferrous materials.
Part Number |
---|
RVP42.3EB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,467.13 | 1 Piece(s) | 6 Day(s) or more | M2.3 | 0.4 | 2P | 42 | G4 | 7 | - | 3 | 2.5 | 5 | b |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | TiN | Number of protrusions | 4 |
Please check the type/dimensions/specifications of the part RVP42.3EB in the Roll Taps, Coated_R+V series.
Part Number |
---|
RVP41.2BP |
RVP41.4CB |
RVP41.4CP |
RVP42.3EP |
RVP51.0BB |
RVP51.0BP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,536.58 | 1 Piece(s) | 6 Day(s) or more | M1.2 | 0.25 | 4P | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | ||
₹ 2,292.80 | 1 Piece(s) | 6 Day(s) or more | M1.4 | 0.3 | 2P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
₹ 2,292.80 | 1 Piece(s) | 6 Day(s) or more | M1.4 | 0.3 | 4P | 36 | G4 | 5 | - | 3 | 2.5 | 5 | b | ||
₹ 2,467.13 | 1 Piece(s) | 6 Day(s) or more | M2.3 | 0.4 | 4P | 42 | G4 | 7 | - | 3 | 2.5 | 5 | b | ||
₹ 3,217.20 | 1 Piece(s) | 6 Day(s) or more | M1 | 0.25 | 2P | 36 | G5 | 4.5 | - | 3 | 2.5 | 5 | a | ||
₹ 3,217.20 | 1 Piece(s) | 6 Day(s) or more | M1 | 0.25 | 4P | 36 | G5 | 4.5 | - | 3 | 2.5 | 5 | a |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy