(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roll Taps, Coated_R+V (Part Number)

Roll Taps, Coated_R+V

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roll Taps, Coated_R+V
  • Roll Taps, Coated_R+V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,701₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coating roll tap suitable for threading steel and nonferrous materials.

Part Number
RVP42.0EB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 2,031.62

1 Piece(s) 6 Day(s) or more M20.42P42G47-32.55b

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Number of protrusions 4

Please check the type/dimensions/specifications of the part RVP42.0EB in the Roll Taps, Coated_R+V series.

Product variants

Part Number
RVP41.2BP
RVP41.4CB
RVP41.4CP
RVP42.0EP
RVP42.3EB
RVP42.3EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 2,536.58

1 Piece(s) 6 Day(s) or more M1.20.254P36G44.5-32.55a

₹ 2,292.80

1 Piece(s) 6 Day(s) or more M1.40.32P36G45-32.55b

₹ 2,292.80

1 Piece(s) 6 Day(s) or more M1.40.34P36G45-32.55b

₹ 2,030.87

1 Piece(s) 7 Day(s) or more M20.44P42G47-32.55b

₹ 2,467.13

1 Piece(s) 6 Day(s) or more M2.30.42P42G47-32.55b

₹ 2,467.13

1 Piece(s) 6 Day(s) or more M2.30.44P42G47-32.55b