(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Pointed Taps for Left Hand Threads_PO-V (Part Number)

Spiral Pointed Taps for Left Hand Threads_PO-V

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Pointed Taps for Left Hand Threads_PO-V
  • Spiral Pointed Taps for Left Hand Threads_PO-V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,685₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coated point tap suitable for low carbon steel to high carbon steel machining.
[Features]
· Since it has a coating, stable processing is possible at medium cutting speeds, and the tool life is improved.
[Applications]
· Can process both synchronously and asynchronously.
· Recommended for machining speeds of 10 to 20 m/min (completely synchronous feeding recommended for speeds of 15 m/min or higher).

Part Number
VPOQ5.0K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 1,690.29

1 Piece(s) 5 Day(s) or more M50.860P213225.54.57c

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type TiN Number of Grooves 3

Please check the type/dimensions/specifications of the part VPOQ5.0K in the Spiral Pointed Taps for Left Hand Threads_PO-V series.

Product variants

Part Number
VPOQ3.0G
VPOQ4.0I
VPOQ6.0M
VPOR010N
VPOR010O
VPOR012O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 1,684.93

1 Piece(s) 5 Day(s) or more M30.546P291443.26c

₹ 1,684.93

1 Piece(s) 5 Day(s) or more M40.752P21117547c

₹ 1,702.35

1 Piece(s) 5 Day(s) or more M6162P2152664.57c

₹ 2,567.58

1 Piece(s) 5 Day(s) or more M101.2575P323-75.58e

₹ 2,601.07

1 Piece(s) 5 Day(s) or more M101.575P323-75.58e

₹ 3,314.96

1 Piece(s) 5 Day(s) or more M121.582P326-8.56.59e