(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Pointed Taps for Stainless Steels_SU+PO (Part Number)

Spiral Pointed Taps for Stainless Steels_SU+PO

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.

 
Part Number
PUMR016M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

₹ 6,028.58

1 Piece(s) 5 Day(s) or more MeterM16195P326-12.510133eOxidation treatment

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC)
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part PUMR016M in the Spiral Pointed Taps for Stainless Steels_SU+PO series.

Product variants

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMR016O
PUMR3.0G
PUMR5.0K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

₹ 914.78

1 Piece(s) 5 Day(s) or more MeterM30.546P291443.263cOxidation treatment

₹ 1,023.27

1 Piece(s) 5 Day(s) or more MeterM30.646P291443.263cOxidation treatment

₹ 881.29

1 Piece(s) 5 Day(s) or more MeterM3.50.652P211165473cOxidation treatment

₹ 3,904.31

1 Piece(s) 5 Day(s) or more MeterM161.595P326-12.510133eOxidation treatment

₹ 999.36

1 Piece(s) 5 Day(s) or more MeterM30.546P391443.263cOxidation treatment

₹ 1,006.05

1 Piece(s) 9 Day(s) or more MeterM50.860P313225.54.573cOxidation treatment