(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.
Part Number |
---|
PUMT042V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,623.38 | 1 Piece(s) | 5 Day(s) or more | Meter | M42 | 4.5 | 175 | P5 | 59 | - | 32 | 26 | 30 | 4 | 5 | Oxide Treatment |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PUMT042V in the Spiral Pointed Taps for Stainless Steels_SU+PO series.
Part Number |
---|
PUMQ3.0G |
PUMQ3.0H |
PUMQ3.5H |
PUMT8.0N |
PUMU016Q |
PUMU018R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 914.78 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | ||
₹ 1,023.27 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.6 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | ||
₹ 881.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M3.5 | 0.6 | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment | ||
₹ 1,644.75 | 1 Piece(s) | 5 Day(s) or more | Meter | M8 | 1.25 | 70 | P5 | 19 | - | 6.2 | 5 | 8 | 3 | e | Oxidation treatment | ||
₹ 5,082.96 | 1 Piece(s) | 5 Day(s) or more | Meter | M16 | 2 | 95 | P6 | 26 | - | 12.5 | 10 | 13 | 3 | e | Oxidation treatment | ||
₹ 6,743.82 | 1 Piece(s) | 5 Day(s) or more | Meter | M18 | 2.5 | 100 | P6 | 33 | - | 14 | 11 | 14 | 3 | e | Oxidation treatment |