(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Point tap for through-hole machining with extremely viscous or work-hardened work material.
[Features]
Optimal blade design is suitable for machining chrome steel, molybdenum steel, and stainless steel.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
· Ideal for machining through-holes with chrome steel, molybdenum steel, and stainless steel.
Part Number |
---|
PUMT012P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,583.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M12 | 1.75 | 82 | P5 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Oxidation treatment |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part PUMT012P in the Spiral Pointed Taps for Stainless Steels_SU+PO series.
Part Number |
---|
PUMQ3.0G |
PUMQ3.0H |
PUMQ3.5H |
PUMT014Q |
PUMT016Q |
PUMT018R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 914.78 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | ||
₹ 1,023.27 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.6 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | ||
₹ 881.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M3.5 | 0.6 | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | c | Oxidation treatment | ||
₹ 3,844.04 | 1 Piece(s) | 5 Day(s) or more | Meter | M14 | 2 | 88 | P5 | 26 | - | 10.5 | 8 | 11 | 3 | e | Oxidation treatment | ||
₹ 5,583.53 | 1 Piece(s) | 5 Day(s) or more | Meter | M16 | 2 | 95 | P5 | 26 | - | 12.5 | 10 | 13 | 3 | e | Oxidation treatment | ||
₹ 6,143.76 | 1 Piece(s) | 5 Day(s) or more | Meter | M18 | 2.5 | 100 | P5 | 33 | - | 14 | 11 | 14 | 3 | e | Oxidation treatment |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy