(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.
Part Number |
---|
SUMR024S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,068.73 | 1 Piece(s) | 5 Day(s) or more | Meter | M24 | 3 | 120 | P3 | 39 | - | 19 | 15 | 18 | 4 | e | Oxidation treatment | 50° |
Loading...
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SUMR024S in the Spiral Fluted Taps for Stainless Steels_SU+SP series.
Part Number |
---|
SUMPUN2E |
SUMPUN3F |
SUMPUN4F |
SUMR027O |
SUMR027S |
SUMR030O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,063.98 | 1 Piece(s) | 5 Day(s) or more | unified | No.2 | 56 | 42 | P1 | 8.1 | 12 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | - | ||
₹ 1,738.51 | 1 Piece(s) | 5 Day(s) or more | unified | No.3 | 48 | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | - | ||
₹ 1,360.80 | 1 Piece(s) | 5 Day(s) or more | unified | No.4 | 48 | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 2 | c | Oxidation treatment | - | ||
₹ 20,465.91 | 1 Piece(s) | 5 Day(s) or more | Meter | M27 | 1.5 | 130 | P3 | 39 | - | 20 | 15 | 18 | 4 | e | Oxidation treatment | 50° | ||
₹ 20,465.91 | 1 Piece(s) | 5 Day(s) or more | Meter | M27 | 3 | 130 | P3 | 39 | - | 20 | 15 | 18 | 4 | e | Oxidation treatment | 50° | ||
₹ 26,075.29 | 1 Piece(s) | 5 Day(s) or more | Meter | M30 | 1.5 | 135 | P3 | 46 | - | 23 | 17 | 20 | 4 | e | Oxidation treatment | 50° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy