(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Spiral Fluted Taps for Stainless Steels_SU+SP (Part Number)

Spiral Fluted Taps for Stainless Steels_SU+SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Fluted Taps for Stainless Steels_SU+SP
  • Spiral Fluted Taps for Stainless Steels_SU+SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.

 
Part Number
SUPQ6.0M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 955.35

1 Piece(s) 5 Day(s) or more MeterM6162P2152664.573cOxidation treatment50°

Loading...

  1. 1

Basic Information

Chamfer threads 2.5P Tool Material Type High-speed steel work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N NA

Please check the type/dimensions/specifications of the part SUPQ6.0M in the Spiral Fluted Taps for Stainless Steels_SU+SP series.

Product variants

Part Number
SUMPUN2E
SUMPUN3F
SUMPUN4F
SUPR2.0E
SUPR2.3E
SUPR2.5F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 2,063.98

1 Piece(s) 7 Day(s) or more unifiedNo.25642P18.11232.552cOxidation treatment-

₹ 1,738.51

1 Piece(s) 7 Day(s) or more unifiedNo.34846P18.11432.552cOxidation treatment-

₹ 1,360.80

1 Piece(s) 7 Day(s) or more unifiedNo.44846P191443.262cOxidation treatment-

₹ 1,950.13

1 Piece(s) 7 Day(s) or more MeterM20.442P37.21232.552cOxidation treatment45°

₹ 1,789.40

1 Piece(s) 7 Day(s) or more MeterM2.30.442P37.21232.552cOxidation treatment45°

₹ 1,526.87

1 Piece(s) 7 Day(s) or more MeterM2.50.4546P38.11432.552cOxidation treatment45°
X
whatsapp-qr whatsapp-icon