(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Spiral tap for blind hole machining with extremely viscous or work-hardened work material.
[Features]
· For blind hole machining with extremely viscous or work-hardened work materials such as chrome steel, molybdenum steel, and stainless steel.
· Optimal design of the screw part reduces the machining burden on each blade bite, reducing the cutting resistance and increasing tool life.
· Stable scrap is ejected and a good finish is realized.
· Capable of machining both synchronously and asynchronously.
· Machining speed of 10 m/min or less is recommended.
[Applications]
Optimal for machining extremely viscous or work-hardened work material.
Part Number |
---|
SUPR2.3E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,789.40 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.3 | 0.4 | 42 | P3 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | 45° |
Loading...
Chamfer threads | 2.5P | Tool Material Type | High-speed steel | work material | High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SUPR2.3E in the Spiral Fluted Taps for Stainless Steels_SU+SP series.
Part Number |
---|
SUMPUN2E |
SUMPUN3F |
SUMPUN4F |
SUPR2.5F |
SUPR2.6F |
SUPR3.0G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,063.98 | 1 Piece(s) | 5 Day(s) or more | unified | No.2 | 56 | 42 | P1 | 8.1 | 12 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | - | ||
₹ 1,738.51 | 1 Piece(s) | 5 Day(s) or more | unified | No.3 | 48 | 46 | P1 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | - | ||
₹ 1,360.80 | 1 Piece(s) | 5 Day(s) or more | unified | No.4 | 48 | 46 | P1 | 9 | 14 | 4 | 3.2 | 6 | 2 | c | Oxidation treatment | - | ||
₹ 1,526.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.5 | 0.45 | 46 | P3 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | 45° | ||
₹ 1,526.87 | 1 Piece(s) | 5 Day(s) or more | Meter | M2.6 | 0.45 | 46 | P3 | 8.1 | 14 | 3 | 2.5 | 5 | 2 | c | Oxidation treatment | 45° | ||
₹ 1,023.27 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.5 | 46 | P3 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | Oxidation treatment | 50° |