(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP (Part Number)

Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,149₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For blind hole processing in materials with high hardening properties and extreme viscosity such as stainless steel, chrome steel and molybdenum steel.

 

Part Number
SSMQ014Q-SU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 4,003.42

1 Piece(s) 7 Day(s) or more M14288P218-10.58113e-1

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidation treatment Torsional Angle 45°

Please check the type/dimensions/specifications of the part SSMQ014Q-SU in the Spiral Fluted Taps for Stainless Steels, Deep Hole Use_SU-S-SP series.

Product variants

Part Number
SSMP3.0G-SU
SSMQ010O-SU
SSMQ012P-SU
SSMQ016Q-SU
SSMQ4.0I-SU
SSMQ5.0K-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,149.16

1 Piece(s) 5 Day(s) or more M30.546P151443.263d

₹ 2,140.33

1 Piece(s) 5 Day(s) or more M101.575P213-75.583e-1

₹ 2,970.75

1 Piece(s) 7 Day(s) or more M121.7582P215-8.56.593e-1

₹ 5,293.25

1 Piece(s) 7 Day(s) or more M16295P218-12.510133e-1

₹ 1,149.16

1 Piece(s) 7 Day(s) or more M40.752P27175473d

₹ 1,162.56

1 Piece(s) 7 Day(s) or more M50.860P29225.54.573d
X
whatsapp-qr whatsapp-icon