(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Torqueless Roll Taps with Short Chamfer_SC-TL-RZ (Part Number)

Torqueless Roll Taps with Short Chamfer_SC-TL-RZ
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,068₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The number of chamfer threads is just 1, creating a roll tap with specially shaped threading parts for achieving low torque use.

Part Number
SRZM65.0K1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

₹ 2,205.95

1 Piece(s) 6 Day(s) or more M50.860G613225.54.57c4

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 1P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N Available Coating Type TiCN

Please check the type/dimensions/specifications of the part SRZM65.0K1 in the Torqueless Roll Taps with Short Chamfer_SC-TL-RZ series.

Product variants

Part Number
SRZM31.6A1
SRZM41.0B1
SRZM41.2B1
SRZM41.4C1
SRZM41.6D1
SRZM66.0M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Number of protrusions

₹ 3,847.00

1 Piece(s) 7 Day(s) or more M1.60.236G33.6-32.55b3

₹ 3,253.00

1 Piece(s) 7 Day(s) or more M10.2536G44.5-32.55a3

₹ 2,975.00

1 Piece(s) 7 Day(s) or more M1.20.2536G44.5-32.55a3

₹ 2,664.00

1 Piece(s)Available 7 Day(s) or more M1.40.336G45.4-32.55b3

₹ 2,566.00

1 Piece(s) 7 Day(s) or more M1.60.3536G46.3-32.55b3

₹ 2,350.60

1 Piece(s) 5 Day(s) or more M6162G6152664.57c4