(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The number of chamfer threads is just 1, creating a roll tap with specially shaped threading parts for achieving low torque use.
Part Number |
---|
SRZM41.7D1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,566.00 | 1 Piece(s) | 7 Day(s) or more | M1.7 | 0.35 | 36 | G4 | 3.6 | - | 3 | 2.5 | 5 | b | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 1P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Roll tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | TiCN |
Please check the type/dimensions/specifications of the part SRZM41.7D1 in the Torqueless Roll Taps with Short Chamfer_SC-TL-RZ series.
Part Number |
---|
SRZM41.2B1 |
SRZM41.4C1 |
SRZM41.6D1 |
SRZM42.0E1 |
SRZM52.5F1 |
SRZM52.6F1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape | Number of protrusions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,975.00 | 1 Piece(s) | 7 Day(s) or more | M1.2 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | a | 3 | ||
₹ 2,664.00 | 1 Piece(s) | Available | 7 Day(s) or more | M1.4 | 0.3 | 36 | G4 | 5.4 | - | 3 | 2.5 | 5 | b | 3 | |
₹ 2,566.00 | 1 Piece(s) | 7 Day(s) or more | M1.6 | 0.35 | 36 | G4 | 6.3 | - | 3 | 2.5 | 5 | b | 3 | ||
₹ 2,371.98 | 1 Piece(s) | 6 Day(s) or more | M2 | 0.4 | 42 | G4 | 7.2 | - | 3 | 2.5 | 5 | b | 4 | ||
₹ 2,216.67 | 1 Piece(s) | 6 Day(s) or more | M2.5 | 0.45 | 46 | G5 | 8.1 | 14 | 3 | 2.5 | 5 | c | 4 | ||
₹ 2,216.67 | 1 Piece(s) | 6 Day(s) or more | M2.6 | 0.45 | 46 | G5 | 8.1 | - | 3 | 2.5 | 5 | c | 4 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy