(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.
Part Number |
---|
ASHMR012P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,205.95 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.75 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part ASHMR012P in the Spiral Fluted Taps for Aluminum_AL+SP series.
Part Number |
---|
ASHMR012M |
ASHMR012N |
ASHMR012O |
ASHMR014O |
ASHMR014Q |
ASHMR016O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment | Torsional Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,327.02 | 1 Piece(s) | 5 Day(s) or more | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
₹ 2,852.87 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
₹ 2,852.87 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | e | Nitriding Treatment | 45° | ||
₹ 3,844.04 | 1 Piece(s) | 5 Day(s) or more | M14 | 1.5 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 3 | e | Nitriding Treatment | 45° | ||
₹ 3,844.04 | 1 Piece(s) | 5 Day(s) or more | M14 | 2 | 88 | P3 | 26 | - | 10.5 | 8 | 11 | 3 | e | Nitriding Treatment | 45° | ||
₹ 5,082.96 | 1 Piece(s) | 5 Day(s) or more | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | e | Nitriding Treatment | 45° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy