(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for Aluminum_AL+SP (Part Number)

Spiral Fluted Taps for Aluminum_AL+SP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      873₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tap that enables high speed, stable machining of light alloys such as aluminum die casting or forged aluminum.
[Features]
· Optimal blade design limits the internal diameter burrs that tend to appear when cutting threads into light alloy.
· Stable, clean thread machining can be performed.
[Applications]
· Stable thread machining of light alloy such as aluminum die casting or forged aluminum at high speed.
· Can be used not only with aluminum, but also other materials such as brass, bronze, magnesium castings, and zinc alloy castings.

 
Part Number
SW010O1LEN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 2,368.02

1 Piece(s) 6 Day(s) or more M101.5821b26-8.56.5932Nitride Treatment-

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part SW010O1LEN in the Spiral Fluted Taps for Aluminum_AL+SP series.

Product variants

Part Number
ASHMR012M
ASHMR012N
ASHMR012O
SW012N1LEN
SW012O1LEN
SW012P1LEN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment Torsional Angle

₹ 3,327.02

1 Piece(s) 7 Day(s) or more M12182P326-8.56.593eNitriding Treatment45°

₹ 2,852.87

1 Piece(s) 6 Day(s) or more M121.2582P326-8.56.593eNitriding Treatment45°

₹ 2,852.87

1 Piece(s) 6 Day(s) or more M121.582P326-8.56.593eNitriding Treatment45°

₹ 3,799.84

1 Piece(s) 6 Day(s) or more M121.25881b26-10.581132Nitride Treatment-

₹ 3,799.84

1 Piece(s) 6 Day(s) or more M121.5881b26-10.581132Nitride Treatment-

₹ 3,205.15

1 Piece(s) 6 Day(s) or more M121.75951b26-12.5101332Nitride Treatment-