(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The blade shape adopted is less prone to damage during machining of aluminum alloy castings, etc. Achieves a longer life.
Part Number |
---|
TAXEMR010O1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,004.00 | 1 Piece(s) | 7 Day(s) or more | M10 | 1.5 | 75 | 23 | - | 7 | 5.5 | 8 | 4 | e |
Loading...
Screw Types | Meter | Chamfer threads | 1.5P | Tool Material Type | Powder high-speed steel |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Hand Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiN | Class | P3 |
Please check the type/dimensions/specifications of the part TAXEMR010O1 in the AXE Hand Taps_AXE-HT series.
Part Number |
---|
TAXEMR010M1 |
TAXEMR010N1 |
TAXEMR012N1 |
TAXEMR012O1 |
TAXEMR012P1 |
TAXEMR6.0M1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,805.00 | 1 Piece(s) | 7 Day(s) or more | M10 | 1 | 75 | 23 | - | 7 | 5.5 | 8 | 4 | e | ||
₹ 4,004.00 | 1 Piece(s) | 7 Day(s) or more | M10 | 1.25 | 75 | 23 | - | 7 | 5.5 | 8 | 4 | e | ||
₹ 5,244.00 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.25 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
₹ 5,244.00 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.5 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
₹ 5,244.00 | 1 Piece(s) | 7 Day(s) or more | M12 | 1.75 | 82 | 26 | - | 8.5 | 6.5 | 9 | 4 | e | ||
₹ 2,612.00 | 1 Piece(s) | 7 Day(s) or more | M6 | 1 | 62 | 15 | 26 | 6 | 4.5 | 7 | 3 | c |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy