(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.
Part Number |
---|
A-SFT-M39X4-OH6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 62,962.58 | 1 Piece(s) | 5 Day(s) or more | Meter | M39 | 4 | 2.5P | Vanadium high-speed steel | 200 | OH6 | 112 | 30 | 4 | 48 | 23 | 26 | Available | 8326643 |
Loading...
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | Others | Torsion Angle(°) | 45 |
External center | NO | Protrusion | NA | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-SFT-M39X4-OH6 in the Model A Tap Series, Spiral Tap A-SFT series.
Part Number |
---|
A-LT-SFT-HL-M5X0.8X100-OH2 |
A-LT-SFT-HL-M6X1X100-OH2 |
A-LT-SFT-HL-M8X1.25X100-OH2 |
A-SFT-M3X0.35-OH2 |
A-SFT-M3X0.35-OH3 |
A-SFT-M3X0.5-4-OH3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,492.37 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,590.86 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 4,301.26 | 1 Piece(s) | 5 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,540.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.35 | 2.5P | Powdered High-Speed Steel | 46 | OH2 | 19 | 4 | 3 | 4 | 3.2 | 6 | NA | 8325272 | ||
₹ 3,739.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.35 | 2.5P | Powdered High-Speed Steel | 46 | OH3 | 19 | 4 | 3 | 4 | 3.2 | 6 | NA | 8325652 | ||
₹ 2,756.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M3 | 0.5 | 2.5P | Powdered High-Speed Steel | 46 | OH3 | 19 | 4 | 3 | 4 | 3.2 | 6 | NA | 8325900 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy