(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Model A Tap Series, Spiral Tap A-SFT (Part Number)

Model A Tap Series, Spiral Tap A-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

 
Part Number
A-SFT-M14X1.5-OH4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

₹ 7,933.00

1 Piece(s) 5 Day(s) or more MeterM141.52.5PPowdered High-Speed Steel88OH44810.5318811NA8325731

Loading...

  1. 1

Basic Information

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-SFT-M14X1.5-OH4 in the Model A Tap Series, Spiral Tap A-SFT series.

Product variants

Part Number
A-LT-SFT-HL-M5X0.8X100-OH2
A-LT-SFT-HL-M6X1X100-OH2
A-LT-SFT-HL-M8X1.25X100-OH2
A-SFT-M14X2-12-OH5
A-SFT-M14X2-OH4
A-SFT-M14X2-OH5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap Tool No.

₹ 3,492.37

1 Piece(s) 5 Day(s) or more ---------------

₹ 3,590.86

1 Piece(s) 5 Day(s) or more ---------------

₹ 4,301.26

1 Piece(s) 5 Day(s) or more ---------------

₹ 8,324.00

1 Piece(s) 5 Day(s) or more MeterM1422.5PPowdered High-Speed Steel88OH54812324912NA8325908

₹ 7,564.00

1 Piece(s) 5 Day(s) or more MeterM1422.5PPowdered High-Speed Steel88OH44810.5324811NA8325347

₹ 7,933.00

1 Piece(s) 5 Day(s) or more MeterM1422.5PPowdered High-Speed Steel88OH54810.5324811NA8325730