(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Model A Tap Series, Pointed Tap A-POT (Part Number)

Model A Tap Series, Pointed Tap A-POT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.

 
Part Number
A-POT-M10X1-OH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

₹ 4,437.00

1 Piece(s) 5 Day(s) or more MeterM10175OH34173245.58NAYESNA8325124

Loading...

  1. 1

Basic Information

Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent)
Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Coating Type Others Details of Coating V coated

Please check the type/dimensions/specifications of the part A-POT-M10X1-OH3 in the Model A Tap Series, Pointed Tap A-POT series.

Product variants

Part Number
A-POT-1/4-28UNF-STD
A-POT-3/4-10UNC-STD
A-POT-3/4-16UNF-STD
A-POT-M10X1-OH4
A-POT-M10X1.25-8-OH-STD-5P
A-POT-M10X1.25-8-OH4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Oil filler cap External center Protrusion Tool No.

₹ 2,928.00

1 Piece(s) 5 Day(s) or more Unified1/4-28UNF-62OH22963194.57NAYESAvailable8327051

₹ 11,691.00

1 Piece(s) 5 Day(s) or more Unified3/4-10UNC-105OH458143371114NANONA8327120

₹ 11,691.00

1 Piece(s) 5 Day(s) or more Unified3/4-16UNF-105OH458143371114NANONA8327123

₹ 4,656.00

1 Piece(s) 5 Day(s) or more MeterM10175OH44173245.58NANONA8325503

₹ 4,457.85

1 Piece(s) 5 Day(s) or more MeterM101.2575OH441832469AvailableNONA8326906

₹ 4,348.00

1 Piece(s) 5 Day(s) or more MeterM101.2575OH441832469NANONA8325805