(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. Point tap with point grooves used for through holes.
Part Number |
---|
A-POT-M2X0.4-OH2.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,739.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M2 | 0.4 | 40 | OH2.5 | - | 3 | 2 | 12 | 2.5 | 5 | NA | YES | Available | 8325430 |
Loading...
Number of Chamfered Threads | 5P | Tool Material Type | Powdered High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) |
---|---|---|---|---|---|
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | Included |
Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part A-POT-M2X0.4-OH2.5 in the Model A Tap Series, Pointed Tap A-POT series.
Part Number |
---|
A-POT-1/4-28UNF-STD |
A-POT-3/4-10UNC-STD |
A-POT-3/4-16UNF-STD |
A-POT-M2X0.4-OH3.5 |
A-POT-M3.5X0.35-OH2 |
A-POT-M3.5X0.35-OH3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Shank Rectangular Section (Width) (mm) | Shank Rectangular Section (Length) (mm) | Oil filler cap | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,928.00 | 1 Piece(s) | 5 Day(s) or more | Unified | 1/4-28UNF | - | 62 | OH2 | 29 | 6 | 3 | 19 | 4.5 | 7 | NA | YES | Available | 8327051 | ||
₹ 11,691.00 | 1 Piece(s) | 5 Day(s) or more | Unified | 3/4-10UNC | - | 105 | OH4 | 58 | 14 | 3 | 37 | 11 | 14 | NA | NO | NA | 8327120 | ||
₹ 11,691.00 | 1 Piece(s) | 5 Day(s) or more | Unified | 3/4-16UNF | - | 105 | OH4 | 58 | 14 | 3 | 37 | 11 | 14 | NA | NO | NA | 8327123 | ||
₹ 3,739.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M2 | 0.4 | 40 | OH3.5 | - | 3 | 2 | 12 | 2.5 | 5 | NA | YES | Available | 8325431 | ||
₹ 3,891.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M3.5 | 0.35 | 48 | OH2 | 20 | 4 | 3 | 13 | 3.2 | 6 | NA | YES | Available | 8325079 | ||
₹ 4,088.00 | 1 Piece(s) | 5 Day(s) or more | Meter | M3.5 | 0.35 | 48 | OH3 | 20 | 4 | 3 | 13 | 3.2 | 6 | NA | YES | Available | 8325455 |