(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High Precision Ball End Mill Long Reach 2-Flute GF500B 3849 (Part Number)

High Precision Ball End Mill Long Reach 2-Flute GF500B 3849
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for machining precision molds.

Part Number
3849-002.000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Ball Radius r
(mm)
Neck parallel portion l3
(mm)
Gradient Angle β
(°)

₹ 9,137.31

1 Piece(s) 24 Day(s) or more 804062.0031.8182.9

Loading...

  1. 1
 

Basic Information

Type Long-Neck Ball Number of flutes(sheet) 2 Coating Other
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details FIRE Blade diameter tolerance h8

Please check the type/dimensions/specifications of the part 3849-002.000 in the High Precision Ball End Mill Long Reach 2-Flute GF500B 3849 series.

Product variants

Part Number
3849-003.000
3849-004.000
3849-005.000
3849-006.000
3849-008.000
3849-010.000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Neck base diameter d3
(mm)
Ball Radius r
(mm)
Neck parallel portion l3
(mm)
Gradient Angle β
(°)

₹ 8,497.09

1 Piece(s) 24 Day(s) or more 8040633.52.81.5122.2

₹ 7,440.31

1 Piece(s) 7 Day(s) or more 80406443.82201.4

₹ 9,008.73

1 Piece(s) 24 Day(s) or more 80406554.72.5250.7

₹ 10,297.24

1 Piece(s) 24 Day(s) or more 100608665.63251

₹ 11,289.73

1 Piece(s) 24 Day(s) or more 1207510877.64300.8

₹ 16,226.73

1 Piece(s) 24 Day(s) or more 12070121089.65300.8