(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Full Face Type HV-22-03

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HV-22-03

  • Product applications
    Respirator
  • Product Model
    Mask body
  • National Test Accepted
    TN303
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    480
  • Adjustable Strap
    Rubber harness for HV
  • Inner capacity
    1 pc.
Part Number
HV-22-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 20,536.00

1 Piece(s) 12 Day(s) or more 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Mask body
  • National Test Accepted
    TN303
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    480
  • Adjustable Strap
    Rubber harness for HV
  • Inner capacity
    1 pc.

Product Description

High-scope V type face piece ensures that the mask is highly airtight and offers a wide field of view.

Specifications of HV-22-03

  • Product applications
    Respirator
  • Product Model
    Mask body
  • National Test Accepted
    TN303
  • Specifications
    Speaking Tube, HAWC Lip, Surface Hardening
  • Mass(g)
    480
  • Adjustable Strap
    Rubber harness for HV
  • Inner capacity
    1 pc.
Part Number
HV-22-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 20,536.00

1 Piece(s) 12 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon