(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotating Turntable/Resin PS/ PU

Rotating Turntable/Resin PS/ PU

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 13,455.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Rotating table
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Top Panel Size(mm)
    φ363
  • Width dimension(mm)
    499
  • Depth(mm)
    499
  • Height Dimension(mm)
    39
  • Mass(kg)
    2
  • Capacity
    1 unit

Product Description

A rotary table which supports various work such as electrical machinery, precision machinery parts, automotive components, etc.
[Features]
· Can be used for medical related fields, laboratories, experiments, food processing, marine product processing related fields, etc.
· Applicable to every kind of work as it is lightweight, strong, and shock-resistant resin.
· Passed a 200 kg load test (6 times/min. continuous) and 100,000 times rotation resistance test.
· It can be used as an assistant for various work such as electrical machinery, automotive components, precision machinery parts, etc.
· Robust internal structure proved through harsh testing. It is easy to disassemble and clean, maintaining smooth rotation and cleanliness.
[Applications]
· Made of resin, light and conductive for use in light electric product factories.
· The resin parts do not rust and are ideal for use at sites such as food facilities where hygiene is of concern.

Loading...

Frequently asked question (FAQ)

Question: Is this a heat resistant product?
Answer: It has the heat resistance of 70 to 100°C.
Question: Which type of resin is it?
Answer: ABS (reinforced) resin.
X
whatsapp-qr whatsapp-icon
Close

Comparison list