(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Shoes G3550 Lace Type (Blue)

Safety Shoes G3550 Lace Type (Blue)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1204000811

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • Material Quality
    Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
1204000811
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,390.89

1 Piece(s) 5 Day(s) or more 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • Material Quality
    Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair

Product Description

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.
· New materials make the cushioning effect last longer.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Toe spring increased to prevent stumbling. Stumbling also prevented by protrusion free design.
· Wide resin toecaps are lightweight, yet offer the same level of safety as steel toecaps
· 3D-footbed to fit to the shape of the soles of your feet.
[Applications]
· For workplaces where light footwork is required.

Specifications of 1204000811

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Manufacturing Method
    I Type
  • Color Details
    Blue
  • Material Quality
    Toe Box: Wide Plastic, Instep: Chrome Leather (Velour), Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane Foam
  • Detail Description
    With slip sign
  • Sales Unit
    1 Pair
  • 1 Pair
Part Number
1204000811
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,390.89

1 Piece(s) 5 Day(s) or more 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon