(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mill Reamer for Bottom Hollow Applications (Morse Taper Shank) (Part Number)

Mill Reamer for Bottom Hollow Applications (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      74,370₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for processing non-ferrous materials and cast iron.
It also enables efficient machining of the bottom surface.
Flute shape: Spiral/helical/broach
Helix angle (°): left-handed helix angle 30

Part Number
FMM-37.0
FMM-39.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
I.D. d
(mm)

₹ 74,369.82

1 Piece(s) 5 Day(s) or more 3721.0

₹ 80,567.20

1 Piece(s) 5 Day(s) or more 3922.0

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N NA Blade tip ℓ(mm) 0.9
Blade Length ℓ1(mm) 46 Shank Lower Length ℓ2(mm) 151 Overall Length L(mm) 275
MT No. MT4 Twist Left-hand thread 30° Pilot Hole Mounting φ 0.2~2.0
Cutting feed mm/rev 0.15~0.4 Blade diameter tolerance +0.009~+0.014 Tool Material Type Carbide