(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel bent nose radio pincers

Stainless steel bent nose radio pincers

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Do not use for cutting sizes larger than its capacity.
  • Never use for cutting live wires.
  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Specifications of 350L-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    160
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Trusco Code
    117-9403
  • Material
    Stainless Steel (SUS420J2)
  • Mass(g)
    120
  • Specifications
    With tip knurling
Part Number
350L-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,581.42

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

Rust-proof curved-tip needle-nose pliers made of stainless steel.
[Features]
· Made of stainless steel (SUS420J2).
· The tip has outstanding durability for gripping and bending jobs, and the cutting ability and durability of the blades is also superior.
· The jaws are serrated to prevent slipping.
· Perfect for attaching weights for fishing.
[Applications]
· Perfect for use in fishing because of their resistance to rusting.

Specifications of 350L-150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    160
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.2
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Trusco Code
    117-9403
  • Material
    Stainless Steel (SUS420J2)
  • Mass(g)
    120
  • Specifications
    With tip knurling
Part Number
350L-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,581.42

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list