(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap for Gas Pipes

Tap for Gas Pipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tap for Gas Pipes
  • Tap for Gas Pipes
  • Tap for Gas Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,283₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
It can be used to tap thread holes in gas pipes.
[Features]
High speed steel with excellent heat resistance and thermal damage resistance is used.

 
Part Number
TS3F02K
TS3T04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Detail Type Blade Length
(mm)
Outer Diameter's Standard Diameter
(mm)
Shank Outer Diameter
(mm)

₹ 1,283.11

1 Piece(s) 6 Day(s) or more G1/82855Straight (angle 55°)199.7288

₹ 1,455.89

1 Piece(s) 6 Day(s) or more R1/41962Taper2813.15711

Loading...

  1. 1

Basic Information

Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Pipe Tap Thread Model Right Screw
Details of Material SKS
X
whatsapp-qr whatsapp-icon