(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Tool Long Deep Socket

Insulation Tool Long Deep Socket

You can add up to 6 items to the comparison list.

Loading...

Specifications of OLCB3LL10A

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    147
  • Applicable Standards
    IEC60900
  • Weight(g)
    48
  • Opening Part Outer Diameter(mm)
    18
  • Drive outer diameter(mm)
    22
  • Supplement
    Hexagonal specification
Part Number
OLCB3LL10A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,910.62

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    147
  • Applicable Standards
    IEC60900
  • Weight(g)
    48
  • Opening Part Outer Diameter(mm)
    18
  • Drive outer diameter(mm)
    22
  • Supplement
    Hexagonal specification

Product Description

[Features]
·The socket has two built-in magnets!
·Reduced possibility of bolt drop to prevent short circuit due to bolt drop while working
·Uses a locking retention system
·Prevents accidental disconnection of the socket and prevents short-circuit accidents due to falling sockets.

Specifications of OLCB3LL10A

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • Width across flat dimension(mm)
    10
  • Overall Length(mm)
    147
  • Applicable Standards
    IEC60900
  • Weight(g)
    48
  • Opening Part Outer Diameter(mm)
    18
  • Drive outer diameter(mm)
    22
  • Supplement
    Hexagonal specification
Part Number
OLCB3LL10A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,910.62

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon