(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chisel, Cut For Light Work

Chisel, Cut For Light Work

You can add up to 6 items to the comparison list.

Loading...

Specifications of 630-60

  • Overall Length(mm)
    120
  • Shaft length
    60
  • Mass(g)
    34
Part Number
630-60
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,266.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    120
  • Shaft length
    60
  • Mass(g)
    34

Product Description

For light work. Handle is made of a PB original shock-resistant plastic.

Specifications of 630-60

  • Overall Length(mm)
    120
  • Shaft length
    60
  • Mass(g)
    34
Part Number
630-60
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,266.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon