(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 6.35 mm

Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 6.35 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Step width(mm)4Number of Steps(Level)8
shank diameter(mm)6.35Drilling Dimensions(φ mm)4、6、8、10、12、14、16、18
Trusco Code138-4465Mass(g)35
Surface TreatmentBlack oxide finishwork materialIron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
MaterialCobalt HSSAccessoryCutting Oil

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Step width(mm)4Number of Steps(Level)8
shank diameter(mm)6.35Drilling Dimensions(φ mm)4、6、8、10、12、14、16、18
Trusco Code138-4465Mass(g)35
Surface TreatmentBlack oxide finishwork materialIron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
MaterialCobalt HSSAccessoryCutting Oil

Loading...

Configured Specifications

Step width(mm)4Number of Steps(Level)8
shank diameter(mm)6.35Drilling Dimensions(φ mm)4、6、8、10、12、14、16、18
Trusco Code138-4465Mass(g)35
Surface TreatmentBlack oxide finishwork materialIron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
MaterialCobalt HSSAccessoryCutting Oil

Product Description

[Features]
· Prevents rust from forming on the blade thanks to the black oxide surface finishing.
· Since the tip has been given a thinning finish, it bites in lightly and does not cause point misalignment.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 to 4 mm), stainless steel plate (up to 1 mm).

Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 6.35 mm
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Step width(mm)4Number of Steps(Level)8
shank diameter(mm)6.35Drilling Dimensions(φ mm)4、6、8、10、12、14、16、18
Trusco Code138-4465Mass(g)35
Surface TreatmentBlack oxide finishwork materialIron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
MaterialCobalt HSSAccessoryCutting Oil

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Step width(mm)4Number of Steps(Level)8
shank diameter(mm)6.35Drilling Dimensions(φ mm)4、6、8、10、12、14、16、18
Trusco Code138-4465Mass(g)35
Surface TreatmentBlack oxide finishwork materialIron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm)
MaterialCobalt HSSAccessoryCutting Oil
Part Number
NMS-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,346.71

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Step width(mm) 4 Number of Steps(Level) 8 shank diameter(mm) 6.35
Drilling Dimensions(φ mm) 4、6、8、10、12、14、16、18 Trusco Code 138-4465 Mass(g) 35
Surface Treatment Black oxide finish work material Iron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm) Material Cobalt HSS
Accessory Cutting Oil

Please check the type/dimensions/specifications of the part NMS-18 in the Nice Mighty Step Drill (2-Pc. Blade Type), Shank Diameter 6.35 mm series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list