(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
shank diameter(mm) | 10 | Overall Length(mm) | 550 |
---|---|---|---|
Trusco Code | 256-5609 | Mass(g) | 535 |
Application | 100 V Electric drill | Material | Carbon Steel |
Caution
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
shank diameter(mm) | 10 | Overall Length(mm) | 550 |
---|---|---|---|
Trusco Code | 256-5609 | Mass(g) | 535 |
Application | 100 V Electric drill | Material | Carbon Steel |
This is standard price, please register to see the actual price
shank diameter(mm) | 10 | Overall Length(mm) | 550 |
---|---|---|---|
Trusco Code | 256-5609 | Mass(g) | 535 |
Application | 100 V Electric drill | Material | Carbon Steel |
[Features]
· Drilling in a narrow space can be performed easily while standing.
· Extends Nice Mighty (step drill).
· This does not require any set screws and can be installed with a single touch.
[Applications]
· 100 V electric drill.
This is standard price, please register to see the actual price
shank diameter(mm) | 10 | Overall Length(mm) | 550 |
---|---|---|---|
Trusco Code | 256-5609 | Mass(g) | 535 |
Application | 100 V Electric drill | Material | Carbon Steel |
Caution
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
shank diameter(mm) | 10 | Overall Length(mm) | 550 |
---|---|---|---|
Trusco Code | 256-5609 | Mass(g) | 535 |
Application | 100 V Electric drill | Material | Carbon Steel |
shank diameter(mm) | 10 | Overall Length(mm) | 550 | Trusco Code | 256-5609 |
---|---|---|---|---|---|
Mass(g) | 535 | Application | 100 V Electric drill | Material | Carbon Steel |
Please check the type/dimensions/specifications of the part TNM-550-S in the "Anti-Back Pain Easy Bar" (for φ10 Shank) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy