(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Assorted Files MG Series【10 Pieces Per Package】

Assorted Files MG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,182₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Japan-produced standard assorted files.

Part Number
MGHI01003
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,181.84

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Set File Total Length L(mm) 185 Roughness of the Grain Smooth
Single / Set Product Pack Product Shape Flat Width x Thickness(mm) 7×2.5
Quantity Per Set / Pack(Nos.) 10

Please check the type/dimensions/specifications of the part MGHI01003 in the Assorted Files MG Series series.

X
whatsapp-qr whatsapp-icon