(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Folded Tap Removal Tool, 3 Claws (for 3 Grooves) Switching Claw【3 Pieces Per Package】

Folded Tap Removal Tool, 3 Claws (for 3 Grooves) Switching Claw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A tool that extracts broken taps when broken partway through threading without damaging the screw threads. The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly. Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical. Dedicated for hand tapping.

 
Part Number
PT3-3K
PT3-4K
PT3-5K
PT3-6K
PT3-10K
PT3-12K
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tapped Dimensions Trusco Code Mass Tap handle for use

₹ 1,496.87

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 3mm(1/8)231-89972 g/setTH-6

₹ 1,496.87

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 4mm(5/32)231-90122 g/setTH-6

₹ 1,496.87

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 5mm(3/16)231-90392 g/setTH-6

₹ 1,496.87

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 6mm(1/4)231-90552 g/setTH-6

₹ 1,844.51

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 10mm(7/16)231-90984 g/setTH-10

₹ 1,738.13

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more 12mm(1/2)231-91106 g/setTH-13

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Details Type Folded Tap Removal Tool, 3 Claws (For 3 Grooves) Switching Claw Number of included sets(piece) 3
Application For extracting folded hand tap Material Medium carbon steel (S45C)
X
whatsapp-qr whatsapp-icon