(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Broken Tap Extractor (Three-Claw)

Broken Tap Extractor (Three-Claw)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,415₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A tool that extracts broken taps when broken partway through threading without damaging the screw threads.
· The claw uses a special steel wire with high torsion strength that is not easily broken, so it can be used to easily remove broken taps which have caught strongly.
· Even if the claw is broken, it can be used repeatedly until it becomes too short. Also, since it can be simply exchanged with a replacement jaw, it is extremely economical.
· Dedicated for hand tapping.
[Applications]
· For extracting broken hand taps.

Features

●A tool that easily removes the broken tap without damaging the ridge when the middle of the tap breaks.
●Since the claw uses a special steel wire, it has a high twisting strength and does not easily breaks, therefore you can easily remove the broken tap firmly bitten into.
●In the unlikely event that your claws are damaged, you can use it as many times until it becomes short. Moreover, since it can be easily exchanged with the replacement claw, it is very economical.
●Exlusive for hand taps.

Usage

●To extract the broken hand tap.

Materials

●Medium Carbon Steel(S45C)

Warning

●Cannot be used for spiral pointed-tap, jet tap, pointed-tap.
Part Number
PT3-3
PT3-4
PT3-5
PT3-6
PT3-8
PT3-10
PT3-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tapped Dimensions Trusco Code Mass
(g)
Tap handle for use

₹ 2,415.47

1 Piece(s) 5 Day(s) or more 3mm(1/8)231-89895TH-6

₹ 2,415.47

1 Piece(s) 5 Day(s) or more 4mm(5/32)231-90045TH-6

₹ 2,415.47

1 Piece(s) 5 Day(s) or more 5mm(3/16)231-90215TH-6

₹ 2,421.58

1 Piece(s) 5 Day(s) or more 6mm(1/4)231-904714TH-6

₹ 2,560.02

1 Piece(s) 5 Day(s) or more 8mm(5/16)231-906333TH-10

₹ 2,944.36

1 Piece(s) 5 Day(s) or more 10mm(7/16)231-908047TH-10

₹ 3,273.84

1 Piece(s) 5 Day(s) or more 12mm(1/2)231-9101100TH-13
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tapped Dimensions Trusco Code Mass
(g)
Tap handle for use

Loading...

  1. 1

Basic Information

Tap Type Modification/removal Tool Application For extracting folded hand tap Material Medium carbon steel (S45C)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language