(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Caution
[Features]
A compact, lightweight electric sander that can be used with a wide variety of abrasives due to its low rotation speed.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Caution
Product Model | Body | No-load Rotation Speed(min-1) | 7000 | Power(V) | AC100 |
---|---|---|---|---|---|
Current / Rated Current(A) | 2.1 | Cord Length(m) | 2 | Power Consumption(W) | 210 |
Insulation Function | Not Included | JAN Code | 4562137340856 | Trusco Code | 283-0787 |
Mass(g) | 860 | Features | Wonderfully compact design, usable with velcro pad. Low speed high torque makes it easy to use. | Accessories | Velcro Pad 50 mm / Disc Screw / Spanner / Wrench / Mini Flap Disc #60 / Paper Disc #80, #120 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy