(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ECO Clean Rectangular Vat Lid (E01400001860)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,961.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E01400001860
E01400001870
E01400001880
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Compatible Body Amount Of Content

₹ 5,358.49

3 Piece(s) 5 Day(s) or more 6 Pieces 491 351 404-2042 880 E01400001550、E01400001840、E01400001930 1 pc.

₹ 4,495.69

3 Piece(s) 5 Day(s) or more 8 Pieces 416 305 404-2051 660 E01400001560、E01400001940 1 pc.

₹ 3,961.09

3 Piece(s) 5 Day(s) or more 10 Pieces 360 273 404-2069 525 E01400001570、E01400001850、E01400001950 1 pc.

Basic Specifications

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • External Dimensions: Height(mm)
    10
  • Body / Option
    Option
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Available in sizes that fit each of the fresh food hotel pan, the rectangular hotel pan, and the rectangular stacking hotel pan in the ECO Clean series.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
· Antibacterial and therefore hygienically sound.
· Can be stacked with the lid on.
· Grease, etc., is easier to wash off, reducing the staff workload and simultaneously keeping down costs.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.

Part Number
E01400001860
E01400001870
E01400001880
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Compatible Body Amount Of Content

₹ 5,358.49

3 Piece(s) 5 Day(s) or more 6 Pieces 491 351 404-2042 880 E01400001550、E01400001840、E01400001930 1 pc.

₹ 4,495.69

3 Piece(s) 5 Day(s) or more 8 Pieces 416 305 404-2051 660 E01400001560、E01400001940 1 pc.

₹ 3,961.09

3 Piece(s) 5 Day(s) or more 10 Pieces 360 273 404-2069 525 E01400001570、E01400001850、E01400001950 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon