(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mesh Container "Risutainer"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,505.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MB-150-B
MB-150-Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

₹ 11,505.00

5 Piece(s) 23 Day(s) or more Blue 458-1504 1 pc.

₹ 11,505.00

5 Piece(s) 19 Day(s) or more Yellow 458-1512 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    816
  • Major Diameter Depth(mm)
    568
  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Capacity(L)
    159
  • Major Diameter Height(mm)
    428
  • Usable Inner Dimensions Frontage(mm)
    756
  • Usable Inner Dimensions Depth(mm)
    508
  • Usable Inner Dimensions Height(mm)
    402
  • Mass(g)
    4850
  • Amount Of Content
    1 pc.

Product Description

A mesh container with a wide variety of uses that emphasizes individuality.
[Features]
· Efficient design with a focus on individuality.
· Has various product configurations and can be used for a wide range of applications.
· A container for a wide range of applications from production to market, including harvesting of fruits and vegetables, selection, transportation, storage, etc.
[Applications]
· Transport and storage use.

Part Number
MB-150-B
MB-150-Y
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

₹ 11,505.00

5 Piece(s) 23 Day(s) or more Blue 458-1504 1 pc.

₹ 11,505.00

5 Piece(s) 19 Day(s) or more Yellow 458-1512 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1