(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Sensor (with Box Type Breaker)

Metal Sensor (with Box Type Breaker)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of KSEB550

  • Electrical wire length(m)
    3
  • Product Type
    Metal Sensor
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    1500
  • Electrical wiring Specifications
    SVCT
Part Number
KSEB550
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,289.44

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Electrical wire length(m)
    3
  • Product Type
    Metal Sensor
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    1500
  • Electrical wiring Specifications
    SVCT

Product Description

[Features]
· Drastically reduces malfunctions caused by humidity in concrete.
· Power supply cuts off within 0.1 seconds of touching metal.

Specifications of KSEB550

  • Electrical wire length(m)
    3
  • Product Type
    Metal Sensor
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    1500
  • Electrical wiring Specifications
    SVCT
Part Number
KSEB550
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 30,289.44

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon