(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Power Outlets for Light Weight Work Bench

Optional Power Outlets for Light Weight Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFK-170

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFK-170
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 9,753.64

1 Piece(s) 19 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Mass(g)
    500
  • Capacity
    1 pc.

Product Description

[Features]
· A power source can be attached in the vicinity to immediately enable the use of electric tools, etc. while working.
[Applications]
· Optional Accessories for "TFAE Type" Light Working Tables

Specifications of TFK-170

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    Outlet
  • Width dimension(mm)
    35
  • Depth(mm)
    30
  • Height Dimension(mm)
    162
  • Material
    Main Body: Steel
  • Specifications
    Outlet: 2 Ports (With Ground)
  • Specification 2
    With 3 m Cord
  • Mass(g)
    500
  • Capacity
    1 pc.
Part Number
TFK-170
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 9,753.64

1 Piece(s) 19 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1