(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Curing Seat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 810

  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Green
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X100
  • Thickness(mm)
    0.05
  • Trusco Code
    418-7130
  • Features
    Strong, non-slip sheets are processed with anti-slip material to be more slip resistant when walking as compared to normal Polyethylene protective sheets.
  • Mass(kg)
    5
  • Amount Of Content
    1 Roll
Part Number
810
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,955.76

4 Piece(s) 6 Day(s) or more 1 Roll

Basic Specifications

  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Green
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X100
  • Thickness(mm)
    0.05
  • Trusco Code
    418-7130
  • Features
    Strong, non-slip sheets are processed with anti-slip material to be more slip resistant when walking as compared to normal Polyethylene protective sheets.
  • Mass(kg)
    5
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strong non-slip processing means you are less likely to slip when walking on this sheet than a regular polyethylene sheet.
[Applications]
· For roof and floor covering.
· Covering sheet with good workability that can be used with confidence.

Specifications of 810

  • Width(mm)
    1000
  • Product Model
    Paint Curing Sheet
  • Color
    Green
  • Material (Sheet & Film)
    Polyethylene
  • Width x Length(mm x m)
    1000X100
  • Thickness(mm)
    0.05
  • Trusco Code
    418-7130
  • Features
    Strong, non-slip sheets are processed with anti-slip material to be more slip resistant when walking as compared to normal Polyethylene protective sheets.
  • Mass(kg)
    5
  • Amount Of Content
    1 Roll
Part Number
810
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,955.76

4 Piece(s) 6 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1