(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Storage Additional Shelf (STF4-01T)

Stainless Storage Additional Shelf (STF4-01T)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,786.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STF4-01T
STF5-01T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Compatible Model Trusco Code Mass
(kg)

₹ 6,786.38

1 Piece(s) 14 Day(s) or more 310 STO4 Series, STS4 Series, STG4 Series, STJ4 Series, STH4 Series 522-1749 2.6 1 pc.

₹ 7,835.87

1 Piece(s) 14 Day(s) or more 430 STO5 Series, STS5 Series, STG5 Series, STJ5 Series, STH5 Series 522-1757 3.2 1 pc.

Basic Specifications

  • Width (mm)
    874
  • Height (mm)
    17.5
  • Product Type
    Warehouse
  • Other
    Option
  • Details Type
    Flat shelf board type
  • Material
    Stainless Steel (SUS430)
  • 1 pc.

Product Description

[Specifications]
·Type: flat shelf board type
·Material: stainless steel (SUS430)
·Load capacity (kg): 60

Part Number
STF4-01T
STF5-01T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Compatible Model Trusco Code Mass
(kg)

₹ 6,786.38

1 Piece(s) 14 Day(s) or more 310 STO4 Series, STS4 Series, STG4 Series, STJ4 Series, STH4 Series 522-1749 2.6 1 pc.

₹ 7,835.87

1 Piece(s) 14 Day(s) or more 430 STO5 Series, STS5 Series, STG5 Series, STJ5 Series, STH5 Series 522-1757 3.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1