(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pallet, NPC PALLET, Rigid Type, for Drum Cans (ZR-115122WE-BK)

Plastic Pallet, NPC PALLET, Rigid Type, for Drum Cans (ZR-115122WE-BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 42,830.18 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZR-115122WE-BK
ZR-122122WE-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

₹ 42,830.18

1 Piece(s) 16 Day(s) or more 1150 463-5183 27.8 1 pc.

₹ 45,372.51

1 Piece(s) 10 Day(s) or more 1220 463-5191 29 1 pc.

Basic Specifications

  • Frontage (mm)
    1220
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Black
  • Maximum Static Load (kg)
    4000
  • Specifications
    2-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    140
  • Type Details
    Double-Sided Two-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    250
  • Insertion Dimensions (Frontage) Height(mm)
    76
  • Center Block Width(mm)
    400
  • Features
    This size is best for loading barrels and loading into trucks. It uses recycled materials out of consideration of the effective use of resources and the environment. It has measures to prevent cargo slippage. Pallet for barrels. Compatible with automatic warehouses. (Please always consult the terms and conditions.)
  • Compatible Equipment
    Forklift
  • Material Details
    Recycled Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

Light and strong rigid pallet.
[Features]
·The cutting-edge technology of the "gas-assisted molding method" achieves weight reduction while maintaining the strength of JIS-A class.
·Gas is filled in the thick part where strength is required to form a hollow part, reducing the mass without sacrificing strength.
·100% recyclable with no reinforcing materials.
·Flat loading surface + popular anti-slip band. Holds slippery luggage such as P boxes firmly.
·Concave structure for printing, barcode label protection. Even if the pallet is set upright, the printing and labels will not be damaged.
[Applications]
·Depending on the conditions, automatic warehouse correspondence is possible.
·For loading drums.

Part Number
ZR-115122WE-BK
ZR-122122WE-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

₹ 42,830.18

1 Piece(s) 16 Day(s) or more 1150 463-5183 27.8 1 pc.

₹ 45,372.51

1 Piece(s) 10 Day(s) or more 1220 463-5191 29 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1