(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reusable Shipping Container Saibo (SBA-1111-H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 64,942.93 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBA-1111-H
SBA-1111-L
SBA-1210-H
SBA-1210-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Height/Thickness (mm) Type Details Capacity
(L)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
When Folded External Dimension
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 79,101.67

1 Piece(s) 13 Day(s) or more 1100 1100 1100 Large-capacity type 967 1020 1020 930 260 1100×1100×260 464-1060 51 1 unit

₹ 64,942.93

1 Piece(s) 13 Day(s) or more 1100 1100 730 Standard Type 582 1020 1020 560 260 1100×1100×260 464-1078 43 1 unit

₹ 77,874.78

1 Piece(s) 13 Day(s) or more 1200 1000 1100 Large-capacity type 958 1120 920 930 255 1200×1000×260 464-1086 51 1 unit

₹ 71,189.87

1 Piece(s) 13 Day(s) or more 1200 1000 730 Standard Type 577 1120 920 560 255 1200×1000×260 464-1094 43 1 unit

Basic Specifications

  • Product Type
    Pallet Box
  • Material (Main Body)
    Polypropylene (PP)
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    500
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    90
  • Insertion Dimensions (Deep Side) Height(mm)
    90
  • Center Block Width(mm)
    190
  • Features
    Lightweight folding container using a resin hollow structural panel. Aluminum corner struts make it safe for packing heavy loads. The stationary compressive load is 3 t. Outer dimensions provide superior truck loading efficiency. Plug-in type that requires no tools to assemble.
  • Specifications 1
    6-Sided disassemblable structure, water drainage hole available separately
  • Panel Material
    Polypropylene (PP)
  • Corner Material
    Aluminum
  • Material Pallet
    Recycled Polypropylene (PP) (60%) Polyethylene (PE) (40%)
  • Amount Of Content
    1 unit

Product Description

A pallet that uses a sleeve structure that does not use any frames, rivets, screws, or bolts.
[Features]
·A lightweight folding container that uses resin hollow structural panels.
·The use of aluminum corner posts makes it safe to stack heavy packages.
·The static compressive load is 3 t.
·Outer dimensions with excellent truck loading efficiency.
·Assembly is a plug-in type, no tools required.
[Applications]
·Can be used for inter-factory transportation, in-factory storage, overseas import/export, etc.

Part Number
SBA-1111-H
SBA-1111-L
SBA-1210-H
SBA-1210-L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Height/Thickness (mm) Type Details Capacity
(L)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
When Folded External Dimension
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 79,101.67

1 Piece(s) 13 Day(s) or more 1100 1100 1100 Large-capacity type 967 1020 1020 930 260 1100×1100×260 464-1060 51 1 unit

₹ 64,942.93

1 Piece(s) 13 Day(s) or more 1100 1100 730 Standard Type 582 1020 1020 560 260 1100×1100×260 464-1078 43 1 unit

₹ 77,874.78

1 Piece(s) 13 Day(s) or more 1200 1000 1100 Large-capacity type 958 1120 920 930 255 1200×1000×260 464-1086 51 1 unit

₹ 71,189.87

1 Piece(s) 13 Day(s) or more 1200 1000 730 Standard Type 577 1120 920 560 255 1200×1000×260 464-1094 43 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight foldable container using resin hollow structural panel.
●Assembly is a plug-in type and tools not required.

Specification

●Max Dynamic Load(kg):500
●Max Static Load(kg):3000
●Socket Dimension(width side) W x H(mm):260 x 90
●6 sides disassembly structure
●Water drain hole can be separately available

Materials

●Panel Material: Polypropylene(PP)
●Corner Part Material: Aluminum
●Pallets: Recycled Polypropylene(PP)(60%) Polyethylene(PE)(40%)
X
whatsapp-qr whatsapp-icon