(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sealer for PP Band (SPOT-P155)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 7,928.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPOT-P19
SPOT-P155
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Band Width (mm) Total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,928.56

1 Piece(s) 5 Day(s) or more 19 420 119-8068 1350 1 unit

₹ 7,981.78

1 Piece(s) 5 Day(s) or more 15.5 390 119-8050 1250 1 unit

Basic Specifications

  • Product Model
    Sealing Machine
  • Applicable band
    PP Band
  • Band Thickness(mm)
    0.7
  • Features
    The sealing portion is Miyama style.
  • Amount Of Content
    1 unit

Product Description

· Sealing tool for use with PP bands.
[Features]
· Easy to use, with excellent durability and workability.
[Applications]
· For use in packaging work with PP bands.

Part Number
SPOT-P19
SPOT-P155
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Applicable Band Width (mm) Total length
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,928.56

1 Piece(s) 5 Day(s) or more 19 420 119-8068 1350 1 unit

₹ 7,981.78

1 Piece(s) 5 Day(s) or more 15.5 390 119-8050 1250 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All major parts are subjected to special treatment, and have excellent durability and wear resistance.

Specification

●Band Thickness(mm):0.7
●Compatible Band: PP Band