(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Taigan Straight Type (For Cable Tie) Replacement Spring

Cable Tie, Taigan Straight Type (For Cable Tie) Replacement Spring

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TG9009

  • Product Type
    Other
  • Details Type
    Replacement Spring
  • Trusco Code
    415-0163
  • Main body: option
    Main Body
  • Mass(g)
    4
  • Compatible Model
    TG-9
  • Material
    Steel, Low-Carbon Steel
  • Quantity
    1 pc.
Part Number
TG9009
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 331.00

1 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Replacement Spring
  • Trusco Code
    415-0163
  • Main body: option
    Main Body
  • Mass(g)
    4
  • Compatible Model
    TG-9
  • Material
    Steel, Low-Carbon Steel
  • Quantity
    1 pc.

Product Description

Tie Gun replacement spring that quickly pulls, tightens, and cuts cable ties of nylon cable ties.

Specifications of TG9009

  • Product Type
    Other
  • Details Type
    Replacement Spring
  • Trusco Code
    415-0163
  • Main body: option
    Main Body
  • Mass(g)
    4
  • Compatible Model
    TG-9
  • Material
    Steel, Low-Carbon Steel
  • Quantity
    1 pc.
Part Number
TG9009
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 331.00

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

  • Specifications/Standards: Compatible Model: TG-9
  • Weight: 4 g
  • Country Origin: Taiwan

X
whatsapp-qr whatsapp-icon