(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flying Dust-Proof Goggles (Soft Fit Type) Buckle Belt Type

Flying Dust-Proof Goggles (Soft Fit Type) Buckle Belt Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YG-6000BB

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    336-8068
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    104
  • Amount Of Content
    1 pc.
Part Number
YG-6000BB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,414.11

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    336-8068
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    104
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft material (elastomer) used for the part that has contact with the face for comfort when wearing.
· Put on easily by engaging the rear clasp.
· Lens is replaceable.
· Utilizes lenses with UV-cut (99.9%) specifications.
· Can be combined with glasses/mask.

Specifications of YG-6000BB

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    336-8068
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    104
  • Amount Of Content
    1 pc.
Part Number
YG-6000BB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,414.11

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1