- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Adhesive for Kitchen Panels
Specifications of 04748
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Trusco Code
- 374-8219
-
- Mass(g)
- 532
-
- Features 1
- Has tough fastening capability, and supports a wide range of adherents.
-
- Features 2
- Excellent resistance to heat and chemicals.
-
- Features 3
- Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
-
- Application 1
- Exclusive Adhesive for Kitchen Panel Construction (for Secondary Bonding)
-
- Application 2
- For adhering materials that are easy to damage under shock and vibrations
-
- Application 3
- For adhesion of materials with different thermal expansion coefficients
-
- Operating Temperature Range
- -40~90℃
-
- Main Component Material
- Modified Silicone Resin
-
- Amount Of Content
- 1 pc (333 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,187.16
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc (333 ml) |
Basic Specifications
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Trusco Code
- 374-8219
-
- Mass(g)
- 532
-
- Features 1
- Has tough fastening capability, and supports a wide range of adherents.
-
- Features 2
- Excellent resistance to heat and chemicals.
-
- Features 3
- Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
-
- Application 1
- Exclusive Adhesive for Kitchen Panel Construction (for Secondary Bonding)
-
- Application 2
- For adhering materials that are easy to damage under shock and vibrations
-
- Application 3
- For adhesion of materials with different thermal expansion coefficients
-
- Operating Temperature Range
- -40~90℃
-
- Main Component Material
- Modified Silicone Resin
-
- Amount Of Content
- 1 pc (333 ml)
Product Description
[Features]
· Has tough adhesive capability, and supports a wide range of adherends.
· Excellent heat resistance and water resistance.
· Compliant with Japanese Adhesive Industry Association voluntary product registration: JAIA F☆☆☆☆.
[Applications]
· Exclusive adhesive for kitchen panel construction. (For secondary adhesion)
· For adhering materials that are easy to damage under shock and vibrations.
· For adhesion of materials with different heat expansion coefficients.
Specifications of 04748
-
- Product Model
- Sealing Agent
-
- Color
- White
-
- Trusco Code
- 374-8219
-
- Mass(g)
- 532
-
- Features 1
- Has tough fastening capability, and supports a wide range of adherents.
-
- Features 2
- Excellent resistance to heat and chemicals.
-
- Features 3
- Japanese Adhesive Industry Association Self Registered Product: Japan Adhesive Industry Association JAIA F☆☆☆☆ standard product.
-
- Application 1
- Exclusive Adhesive for Kitchen Panel Construction (for Secondary Bonding)
-
- Application 2
- For adhering materials that are easy to damage under shock and vibrations
-
- Application 3
- For adhesion of materials with different thermal expansion coefficients
-
- Operating Temperature Range
- -40~90℃
-
- Main Component Material
- Modified Silicone Resin
-
- Amount Of Content
- 1 pc (333 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,187.16
|
2 Piece(s)
|
|
5 Day(s) or more
|
1 pc (333 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Has strong adhesion and it adapts to a wide range of adherends.Usage
●For bonding of easily breakable materials against shock and vibration.Specification
●Color:White
●Capacity(ml):333
●SPQ(piece):10
●Working Temperature Range: -40 to 90°CMaterials
●Principal Component: Metamorphic Silicone Resin
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy