(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tsurushikko

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 923.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-501
SK-502
SK-503
SK-504
SK-505
SK-507
SK-508
SK-509
SK-510
SK-511
SK-512
SK-514A
SK-514B
SK-514C
SK-514D
SK-514X
SK-515
SK-516
SK-517
SK-522
SK-525
SK-526
SK-532
SK-534
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

₹ 932.33

2 Piece(s) 5 Day(s) or more Use a safety harness 421-5486 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Use a safety harness 421-5494 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Opening 421-5508 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Caution Floor Edge Opening 421-5516 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Each individual's dedication to eliminating fall accidents 421-5524 1 pc.

₹ 932.33

2 Piece(s) 8 Day(s) or more Caution Work in Upper Part in Progress 421-5532 1 pc.

₹ 923.00

1 Piece(s) 5 Day(s) or more This is a work passage 421-5541 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Mind Your Head 421-5559 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Watch Your Step 421-5567 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more No admittance to unauthorized personnel 421-5575 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more No entry in dangerous place 421-5583 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 400 kg 421-5591 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 250 kg 421-5605 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 150 kg 421-5613 1 pc.

₹ 923.00

1 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 370 kg 421-5621 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load kg 421-5630 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Do not put anything here 421-5648 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Shipshape and Bristol Fashion 421-5656 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more This is a safety corridor 421-5664 1 pc.

₹ 932.33

2 Piece(s) 8 Day(s) or more Do Not Enter Work Radius 421-5672 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffolding Assembly and Dismantling Work in Progress Off Limits to Anyone not Involved in this Work 421-5681 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Off limits to those not authorized for disassembly of the framing support assembly 421-5699 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Working: No Admittance to Unauthorized Personnel 421-5702 1 pc.

₹ 923.00

2 Piece(s) 5 Day(s) or more Stairs here 421-5711 1 pc.

Basic Specifications

  • Product Model
    Safety Sign
  • Material
    Polyethylene (PE)
  • Mounting Type
    Through Hole
  • Longitudinal(mm)
    670
  • Side(mm)
    350
  • Features
    We use Eco-friendly polyethylene material. These are visible even from the back side because transparent material is used. It can be fixed on to three items such as rope / barricade / single pipe.
  • Mass(g)
    110
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Utilizes environmentally friendly polyethylene material.
· Available in transparent material that is visible from the rear side as well.
· 3 types can be mounted: ropes, barricades and pipes.
[Applications]
· Display on pipes and ropes.

Part Number
SK-501
SK-502
SK-503
SK-504
SK-505
SK-507
SK-508
SK-509
SK-510
SK-511
SK-512
SK-514A
SK-514B
SK-514C
SK-514D
SK-514X
SK-515
SK-516
SK-517
SK-522
SK-525
SK-526
SK-532
SK-534
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

₹ 932.33

2 Piece(s) 5 Day(s) or more Use a safety harness 421-5486 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Use a safety harness 421-5494 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Opening 421-5508 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Caution Floor Edge Opening 421-5516 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Each individual's dedication to eliminating fall accidents 421-5524 1 pc.

₹ 932.33

2 Piece(s) 8 Day(s) or more Caution Work in Upper Part in Progress 421-5532 1 pc.

₹ 923.00

1 Piece(s) 5 Day(s) or more This is a work passage 421-5541 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Mind Your Head 421-5559 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Danger: Watch Your Step 421-5567 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more No admittance to unauthorized personnel 421-5575 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more No entry in dangerous place 421-5583 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 400 kg 421-5591 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 250 kg 421-5605 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 150 kg 421-5613 1 pc.

₹ 923.00

1 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load 370 kg 421-5621 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffold Work Floor Maximum Load kg 421-5630 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Do not put anything here 421-5648 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Shipshape and Bristol Fashion 421-5656 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more This is a safety corridor 421-5664 1 pc.

₹ 932.33

2 Piece(s) 8 Day(s) or more Do Not Enter Work Radius 421-5672 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Scaffolding Assembly and Dismantling Work in Progress Off Limits to Anyone not Involved in this Work 421-5681 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Off limits to those not authorized for disassembly of the framing support assembly 421-5699 1 pc.

₹ 932.33

2 Piece(s) 5 Day(s) or more Working: No Admittance to Unauthorized Personnel 421-5702 1 pc.

₹ 923.00

2 Piece(s) 5 Day(s) or more Stairs here 421-5711 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1