(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sign Label for Outdoor Use (for Inkjet) Sign Label (31085)

Sign Label for Outdoor Use (for Inkjet) Sign Label (31085)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,207.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
31084
31085
31086
31087
31088
32001
32002
32011
32014
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size Label Size: Longitudinal
(mm)
Label Size: Side
(mm)
Summary Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,738.33

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 60.0 170 Includes Protective Cover, Glossy 0.27 410-4374 141 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more A4 92.0 92 Includes Protective Cover, Glossy 0.27 410-4382 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 50.0 100 Includes Protective Cover, Glossy 0.27 410-4391 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 28.0 98 Includes Protective Cover, Glossy 0.27 410-4404 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 33.9 70 Includes Protective Cover, Glossy 0.27 410-4412 147 1 Pack (4 Sheets)

₹ 1,847.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more A4 297 210 For pigment ink and matting 0.19 410-4587 140 1 Pack (10 Sheets)

₹ 1,207.56

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more A4 297 210 Includes Protective Cover, Glossy 0.27 410-4595 140 1 Pack (3 Sheets)

₹ 1,873.96

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more A3 420.0 297 For pigment ink and matting 0.19 410-4617 195 1 Pack (5 Sheets)

₹ 3,304.15

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more A3 420.0 297 The ground is not transparent and has protective cover, glossy 0.18 417-2604 265 1 Pack (3 Sheets)

Basic Specifications

  • Product Model
    Safety Sign
  • Details Model
    Sign Label
  • Material
    Polyester film
  • Color
    White
  • Features
    This is a film label for use outdoors that can be printed on with a PC and inkjet printer and that has excellent water resistance and lightfastness.

Product Description

[Features]
· Waterproof, extremely durable film labels for outdoor use that can be printed using a PC and an inkjet printer.
· Can be printed using a personal computer printer.

Part Number
31084
31085
31086
31087
31088
32001
32002
32011
32014
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet Size Label Size: Longitudinal
(mm)
Label Size: Side
(mm)
Summary Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,738.33

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 60.0 170 Includes Protective Cover, Glossy 0.27 410-4374 141 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

10 Day(s) or more A4 92.0 92 Includes Protective Cover, Glossy 0.27 410-4382 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 50.0 100 Includes Protective Cover, Glossy 0.27 410-4391 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 28.0 98 Includes Protective Cover, Glossy 0.27 410-4404 147 1 Pack (4 Sheets)

₹ 1,740.60

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more A4 33.9 70 Includes Protective Cover, Glossy 0.27 410-4412 147 1 Pack (4 Sheets)

₹ 1,847.78

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more A4 297 210 For pigment ink and matting 0.19 410-4587 140 1 Pack (10 Sheets)

₹ 1,207.56

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more A4 297 210 Includes Protective Cover, Glossy 0.27 410-4595 140 1 Pack (3 Sheets)

₹ 1,873.96

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more A3 420.0 297 For pigment ink and matting 0.19 410-4617 195 1 Pack (5 Sheets)

₹ 3,304.15

1 Pack(s)

3 Pieces Per Package

5 Day(s) or more A3 420.0 297 The ground is not transparent and has protective cover, glossy 0.18 417-2604 265 1 Pack (3 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1