2-lamp LED warning light "Rabbit Eye"
Specifications of RK-3R
-
- Product Type
- Option for Color Cone
-
- Optional Item
- Other
-
- Width x Height(mm)
- 108X250
-
- Trusco Code
- 328-2058
-
- Features
- It is installed on a color cone. It can be used for about 10 hours with two AA batteries (included). Equipped with an ON-OFF switch.
-
- Use
- Multi-application heavy duty warning light that can be used in many locations.
-
- Material: Body
- Polycarbonate
-
- Material: Lens
- Methacrylic Resin
-
- Mass(g)
- 550
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 11,439.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Option for Color Cone
-
- Optional Item
- Other
-
- Width x Height(mm)
- 108X250
-
- Trusco Code
- 328-2058
-
- Features
- It is installed on a color cone. It can be used for about 10 hours with two AA batteries (included). Equipped with an ON-OFF switch.
-
- Use
- Multi-application heavy duty warning light that can be used in many locations.
-
- Material: Body
- Polycarbonate
-
- Material: Lens
- Methacrylic Resin
-
- Mass(g)
- 550
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Used by placing on color cones.
· Can be used for about 10 hours with 2 AA batteries. (Batteries included)
· Includes an ON-OFF switch.
[Applications]
· A versatile adaptive type powerful warning lamp that can be used anywhere.
Specifications of RK-3R
-
- Product Type
- Option for Color Cone
-
- Optional Item
- Other
-
- Width x Height(mm)
- 108X250
-
- Trusco Code
- 328-2058
-
- Features
- It is installed on a color cone. It can be used for about 10 hours with two AA batteries (included). Equipped with an ON-OFF switch.
-
- Use
- Multi-application heavy duty warning light that can be used in many locations.
-
- Material: Body
- Polycarbonate
-
- Material: Lens
- Methacrylic Resin
-
- Mass(g)
- 550
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 11,439.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy