(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Absorber, Olsorb R

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BF-OL03-50X100

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    250 L/roll
  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Length(m)
    50
  • Trusco Code
    385-5333
  • Mass(g)
    12500
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
BF-OL03-50X100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 64,761.69

1 Piece(s) 6 Day(s) or more 1 Roll

Basic Specifications

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    250 L/roll
  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Length(m)
    50
  • Trusco Code
    385-5333
  • Mass(g)
    12500
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Features an oil absorption capacity equivalent to approximately 20 - 25 times of its own weight when used with heavy oil, machine oil, etc.
· It can be used repeatedly with an oil removal efficiency of 90% when wrung out.
· Will continue to float even when left on the surface of water for a long time.
[Applications]
· For oil.
· For oil reservoirs and other similar locations.
· For tank truck leakages.
· For use when stored oil is lost.
· For wiping off oil.
· For oil recovery at the site of an accidental oil spill.
· For recovery of floated oil from oil-water separation tanks.

Specifications of BF-OL03-50X100

  • Product Model
    Roll
  • Use
    For Oils
  • Oil Absorbency
    250 L/roll
  • Thickness(mm)
    4
  • Width(mm)
    1000
  • Length(m)
    50
  • Trusco Code
    385-5333
  • Mass(g)
    12500
  • Features
    Absorbs approximately 20 to 25 times its own weight in fuel oil or machine oil.
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll
Part Number
BF-OL03-50X100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 64,761.69

1 Piece(s) 6 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Oil adsorption capacity is approx. 20 to 25 times its own weight with heavy oil, machine oil etc.
●Since the oil removal efficiency by squeezing is 90%, it can be used repeatedly.

Usage

●For oil.

Specification

●Roll Type
●Thickness: 4mm

Materials

●Polypropylene(PP)
X
whatsapp-qr whatsapp-icon